IESNA:LM-63-2002
[TEST]P953963
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28612
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3134.5 3423.5 3738 4071.9 4361 4603.1 4786.7 4894.1 4911.7 4859
4804.3 4800.4 4833.6 4905.8 5075.8 5499.5 6552.2 8132.1 9540.2 10622.2
11454.1 12239.2 12948.1 13614.1 14061.3 13416.9 10860.4 7597 5253.5 3532.9
1490.1 472.6 224.6 97.6 31.2 0 0
3134.5 3429.4 3761.4 4083.6 4374.6 4616.8 4812.1 4919.5 4935.1 4888.3
4827.7 4825.8 4851.2 4925.4 5099.2 5431.2 6337.4 7878.3 9448.4 10569.4
11434.6 12305.6 12971.6 13623.9 14106.3 13690.3 11323.3 8085.3 5505.4 3663.8
1585.8 513.6 261.7 115.2 41 0 0
3134.5 3425.5 3747.7 4058.3 4335.6 4566 4743.7 4855.1 4866.8 4825.8
4780.9 4773 4800.4 4874.6 5040.6 5351.1 6087.4 7475.9 9038.3 10253.1
11151.4 12096.7 12993.1 13815.3 14510.5 14709.7 13116.1 10206.2 6886.1 4472.3
2070.1 816.3 458.9 253.9 117.2 39.1 0
3134.5 3402.1 3700.9 3997.7 4247.7 4460.6 4630.5 4718.4 4747.7 4730.1
4696.9 4693 4716.4 4751.6 4849.2 5046.5 5382.4 6155.7 7475.9 8991.4
10339 11590.8 12868.1 14071.1 15221.4 16119.8 16727.1 16776 15725.3 12475.5
7011.1 2509.6 1007.7 539 248 56.6 0
3134.5 3363 3626.7 3898.1 4134.4 4335.6 4495.7 4603.1 4652 4663.7
4661.7 4673.4 4706.6 4737.9 4800.4 4942.9 5192.9 5569.9 6274.9 7466.2
9022.7 10684.7 12356.4 14096.5 15531.9 16887.3 18217.2 19703.4 20861.5 20010.1
15830.7 8720 3431.4 1535 648.4 66.4 0
3134.5 3341.5 3573.9 3808.3 4023.1 4220.4 4380.5 4505.5 4573.8 4622.7
4657.8 4714.5 4800.4 4868.7 4933.2 5034.7 5251.5 5599.1 6130.4 6780.7
7739.6 8995.3 10424.9 11959.9 13543.8 15299.5 17260.3 19562.8 22734.4 24619.1
22523.5 16930.2 9208.2 3284.9 816.3 46.9 0
3134.5 3329.8 3558.3 3794.6 4003.6 4200.8 4370.7 4493.8 4568 4614.9
4663.7 4720.3 4802.3 4874.6 4950.8 5064 5275 5616.7 6151.8 6841.2
7761.1 8991.4 10387.8 11891.6 13506.7 15281.9 17285.7 19709.3 22730.5 24505.8
22216.9 16606 9163.3 3351.3 806.6 52.7 0
3134.5 3290.7 3478.2 3683.3 3880.5 4071.9 4243.8 4388.3 4491.8 4571.9
4655.9 4757.4 4868.7 4962.5 5054.3 5185.1 5396 5722.2 6206.5 6866.6
7706.4 8733.7 9966 11385.8 12991.1 14797.6 16770.1 18900.8 21517.7 23517.6
20783.4 12979.4 5888.2 2003.7 476.5 41 0
3134.5 3265.4 3406 3568.1 3743.8 3921.5 4097.3 4251.6 4392.2 4515.3
4644.1 4767.2 4884.4 4987.9 5105 5275 5519.1 5896 6462.4 7235.7
8259.1 9479.7 10895.6 12442.3 14016.4 15672.5 17373.6 19180 20976.8 21582.2
19176.1 12852.4 5528.8 1658.1 667.9 185.5 0
3134.5 3220.4 3322 3439.2 3585.6 3745.8 3902 4064.1 4212.5 4362.9
4515.3 4653.9 4771.1 4896.1 5028.9 5187.1 5433.1 5827.6 6437 7325.6
8481.7 9815.6 11243.2 12690.4 14131.6 15578.8 17068.9 18496.5 19146.8 17906.7
14100.4 7073.6 1910 724.5 394.5 109.4 0
3134.5 3173.6 3224.3 3306.4 3415.7 3534.9 3677.4 3816.1 3966.5 4107.1
4271.1 4429.3 4585.6 4749.6 4919.5 5122.6 5401.9 5835.5 6487.7 7462.3
8741.5 10258.9 11723.6 12985.3 14077 15110.1 15949.8 16149.1 15133.5 12364.2
7714.2 2820.1 566.4 173.8 60.5 21.5 0
3134.5 3150.1 3171.6 3234.1 3323.9 3423.5 3542.7 3665.7 3798.5 3941.1
4093.4 4249.6 4421.5 4597.3 4792.6 5026.9 5333.5 5784.7 6417.4 7284.6
8446.6 9794.1 11030.3 11799.8 12153.3 12217.7 11956 11128 9610.5 7368.5
4337.5 1476.4 335.9 95.7 27.3 11.7 0
3134.5 3118.9 3120.8 3154 3214.6 3288.8 3378.6 3474.3 3570 3659.9
3759.5 3851.2 3958.7 4062.2 4175.4 4312.1 4513.3 4829.7 5329.6 6058.1
6993.6 7942.7 8596.9 8688.7 8165.3 7192.8 5802.3 4073.9 2322.1 1062.4
455 171.9 64.4 25.4 11.7 2 0
3134.5 3064.2 3023.2 2999.8 2980.2 2945.1 2884.5 2788.8 2661.9 2511.5
2339.6 2158 1976.4 1814.3 1689.3 1597.5 1531.1 1505.7 1636.6 1939.3
2275.2 2550.6 2534.9 2089.7 1464.7 976.5 675.7 470.7 314.4 195.3
123 78.1 39.1 15.6 3.9 0 0
3134.5 3013.4 2919.7 2802.5 2634.5 2425.6 2179.5 1904.1 1611.2 1324.1
1115.1 1005.8 982.3 992.1 1025.3 1054.6 1078 1080 1054.6 1001.9
943.3 884.7 822.2 753.8 664 552.7 431.6 310.5 232.4 169.9
109.4 64.4 25.4 9.8 3.9 0 0
3134.5 2968.5 2800.5 2576 2267.4 1929.5 1576 1263.6 1083.9 1023.4
992.1 964.8 943.3 921.8 910.1 902.3 892.5 871 824.2 755.8
687.4 619.1 552.7 476.5 400.4 334 285.1 242.2 191.4 130.8
66.4 33.2 15.6 5.9 0 0 0
3134.5 2923.6 2687.3 2327.9 1929.5 1525.3 1206.9 1085.8 1050.7 1021.4
992.1 962.8 933.5 904.2 861.3 812.4 755.8 689.4 617.1 546.8
480.4 421.8 375 337.9 302.7 269.5 234.4 185.5 126.9 85.9
56.6 31.2 13.7 5.9 0 0 0
3134.5 2896.2 2574 2154.1 1681.5 1283.1 1121 1087.8 1056.6 1023.4
996 962.8 927.7 884.7 830 761.7 687.4 611.3 531.2 453.1
388.6 347.6 318.3 291 261.7 232.4 199.2 158.2 125 99.6
72.3 46.9 15.6 2 0 0 0
3134.5 2857.2 2464.6 1966.6 1478.4 1189.4 1124.9 1093.7 1062.4 1029.2
999.9 968.7 931.6 880.8 812.4 740.2 652.3 564.4 468.7 400.4
355.4 328.1 306.6 283.2 257.8 226.5 187.5 154.3 128.9 101.6
74.2 46.9 13.7 0 0 0 0
3134.5 2853.3 2429.5 1894.4 1400.3 1177.6 1136.6 1103.4 1070.2 1039
1007.7 972.6 935.5 880.8 814.4 726.5 626.9 527.3 445.3 382.8
343.7 318.3 294.9 269.5 240.2 203.1 162.1 134.8 109.4 84
56.6 31.2 7.8 0 0 0 0
3134.5 2853.3 2404.1 1855.3 1367.1 1177.6 1144.4 1111.2 1074.1 1039
1007.7 974.5 937.4 888.6 826.1 740.2 634.7 529.3 439.4 373
334 310.5 287.1 259.7 226.5 179.7 138.7 115.2 93.7 70.3
44.9 17.6 2 0 0 0 0
3134.5 2863 2415.8 1861.2 1367.1 1177.6 1144.4 1111.2 1076.1 1042.9
1009.7 976.5 941.3 894.5 832 736.3 630.8 521.4 431.6 367.2
332 308.6 283.2 257.8 222.6 168 130.8 109.4 85.9 62.5
39.1 13.7 0 0 0 0 0
